USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KITAGAWA MANDRINS AUTOMATIQUES

 


Mors Doux Carrés


 
Stries Métriques
HJ, HO, HOS, HOH, HOB, B, BT, B200, BT200, et B215 Séries


CARACTÉRISTIQUES: General-purpose blank top jaws, also referred to as "square nose," "long," or "offset" jaws. Standard steel jaws can be case hardened after machining, or left soft. Optional aluminium material reduces surface marring, ideal for chucking on finished surfaces. 1.5mm x 60° serrations (3mm x 60° serrations on jaws for 21" and 24" chucks).

TAILLES: Available for chuck sizes from 6" to 24" diameter, in standard height and extra high. See Pointed Soft Jaws for 4" and 5" chucks (these small sizes are only available pointed — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATÉRIAU (ACIER): 1018 steel.

MATÉRIAU (ALUMINIUM): 6061-T6 aluminium.
Carr Lane Manufacturing Co.
fr_921