USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POIGNÉES TOURNANTES

 


Forme Arrondi
Emmanchement
Acier


 
CARACTÉRISTIQUES: Attractive rounded-design steel handle with a black oxide finish. Revolving Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank.


TAILLES: Revolving Handles are available in a total of five sizes. This press-fit version is available in one of the five sizes, with the following press-fit diameter — see Dimensions page for part numbers:
 Size 2    5/16" diameter

CONSIDÉRATIONS DE CONCEPTION: Do not use press-fit handles on aluminium Hand Wheels. The difference in thermal expansion between steel and aluminium could cause the handle to loosen.

MATÉRIAU: 12L14 steel, black oxide finish.

Revolving
Handles can be used to make
custom crank handles.


  
Carr Lane Manufacturing Co.
fr_575