USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CABESTANS

 


Order Lever Handle
Hub here, then see
Lever Bars
and
KNOB HANDLES.


 
CARACTÉRISTIQUES: Fast, efficient lever handles that provide high torque. First choose a Lever Handle Hub, then customise by choosing bar length and knob style. Hubs are made of stainless steel, polished to a beautiful finish.

TAILLES: Choice of two hub diameters, to fit either 10mm or 12mm diameter Lever Bars, available with the following hole sizes — see Dimensions page for part numbers:
 Size 1 10mm dia 3/8" Reamed
 Size 2 12mm dia 1/2" Reamed

MATÉRIAU: 300-series stainless.

Moyeu de Levier
(Triple)



Barres De Levier (3)


Embouts (3)

Carr Lane Manufacturing Co.
fr_579