USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POIGNÉES TOURNANTES PLIANTES

 


Thermoplast
avec Corps en Acier Inoxidable




 
CARACTÉRISTIQUES: Unique revolving handle that can fold away when not in use. Like other revolving handles, this foldable version has an internal bearing that allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank.

FONCTIONNEMENT: Handle is positively locked in extended position. To allow folding, the handle must first be pulled outward, against a spring force, then folded 90°. Once folded, the handle is held in that position also by spring force.

TAILLES: Revolving Handles are available in a total of five sizes. This foldable version is available in three of the five sizes, with the following threads — see Dimensions page for part numbers:
  Size 2    1/4"-20
  Size 3     5/16"-18
  Size 4     3/8"-16

INSTALLATION: To install handle in a tapped hole, screw in thread as far as possible, then back off until the handle is at the desired orientation for folding. Tighten Jam Nut to secure at that orientation.

MATÉRIAU: Body > 300-series stainless. Handle > Black thermoplastic.
Carr Lane Manufacturing Co.
fr_576