USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VOLANTS

 


Forme Arrondi à Rayon à Angle
Fonte, Aluminium, ou
Aluminium avec Insert de Fonte



For matching handles, see
SOLID HANDLES
or
REVOLVING HANDLES


 
CARACTÉRISTIQUES: Utility-grade hand wheels that can be easily customised for any application. See Hand Wheel Modifications for custom machining available from the factory. Choose from three material types: (1) cast iron, for maximum strength; (2) aluminium, for light weight; (3) aluminium with cast iron hub, for light weight and high strength.

TAILLES: Available in seven sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 102mm Diameter
 127mm Diameter
 152mm Diameter
 203mm Diameter
 254mm Diameter
 305mm Diameter
 356mm Diameter

MATÉRIAU (FONTE): Class 30 cast iron.

MATÉRIAU (ALUMINIUM): 319 aluminium alloy.
Carr Lane Manufacturing Co.
fr_302