USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PATINS PIVOTAUX

 


Forme E
Patin Extra-Grand




 
CARACTÉRISTIQUES: Type E swivel feet have an extremely large contact area. Available in a choice of finishes:
 Steel, zinc plated yellow chromate
 Steel, black oxide finish

CONCEPTION BREVETÉ: Feet for Swivel Screws are an important part of our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional. Note: Delrin® feet are not threaded – they snap on and off.

TAILLES: Available in five sizes to fit swivel-screw bodies from 1/4"-20 to 5/8"-11 (M6 to M16 in metric) — see Dimensions page for part numbers.

MATÉRIAU (ACIER): 12L14 steel, zinc plated yellow chromate (black oxide finish optional).
Carr Lane Manufacturing Co.
fr_300