USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉCROUS À BROCHE

 


 
CARACTÉRISTIQUES: Extension nut with a sliding bar handle for excellent leverage. The bar can be moved to any position for convenient tightening, and is held in place by light spring force. Available in steel or stainless steel.

TAILLES (ACIER): Available with the following tapped-hole — see Dimensions page for part numbers:
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16

SIZES (STAINLESS): Available with tapped-hole sizes from 3/8"-16 to 5/8"-11 — see Dimensions page for part numbers.

MATÉRIAU (ACIER): Body > 12L14 steel, carburised-hardened, black oxide finish. Sliding handle > 12L14 steel, black oxide finish. Spring > 300-series stainless.

MATÉRIAU (ACIER INOXYDABLE): Body, sliding handle, and spring > 300-series stainless steel.


  
Carr Lane Manufacturing Co.
fr_293