USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉCROUS À CROISILLON À VIS
MOUVEMENT RAPIDE

 


Écrous à Croisillon




 
CARACTÉRISTIQUES: Definitely the best quick-acting screw clamp available anywhere. This patented grooved-bar design works smoothly and positively – just slide the bar forward to contact the work piece, then turn clockwise to apply force. To unclamp, turn counter-clockwise and slide the bar back. As strong as a standard screw clamp, but much faster. Four-prong knob provides a firm grip for applications requiring quick tightening and high torque.

TAILLES: Available in 3/8", 1/2", and 5/8" bar sizes, each in a choice of several lengths — see Dimensions page for part numbers.

PATIN PIVOTANT: Choice of four foot types. Bar-Lok Quick-Acting Screw Clamps use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional for types A and B. To order with a Delrin® foot, add "N" to the part number, e.g. CL-14-BLKBN. Note: Delrin® feet are not threaded – they snap on and off.

MATÉRIAU: Clamping bar and collar > 12L14 steel, carburised-hardened, zinc plated yellow chromate. Knob > 319 aluminium alloy. Steel foot > 12L14 steel, zinc plated yellow chromate. Delrin® foot > white Delrin® 500.

Also see
Bar-Lok Quick-Acting Screw Clamps
with sliding bar handle
.

Also see
BAR-LOK QUICK-ACTING C CLAMPS

For additional information on swivel feet, see
FEET FOR SWIVEL SCREWS.

Bloc de Montage Optionnel





Carr Lane Manufacturing Co.
fr_271