USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANETTES INDEXABLES

 


Corps en Acier Inoxidable
Poignée en Thermoplast




 
CARACTÉRISTIQUES: Stainless steel adjustable lever handle that can be reset to any angle. Ideal for clamping in a confined space, or when a specific handle position is desired. Rugged spring-loaded spline mechanism. These handles are incredibly strong, featuring a unique stainless steel spline inlay moulded into the plastic handle. This provides positive metal-to-metal mating with the serrated body, for high clamping torque. Available with a tapped hole or an integral stud.

FONCTIONNEMENT: Lift handle to disengauge serrations, rotate to desired position, then release handle to automatically re-engauge spline.

TAILLES: Adjustable Handles are available in a total of six sizes. This version, with a thermoplastic handle, is available in the first four of the six sizes, with the following tapped holes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
  Size 1    #10-32, 1/4"-20, M6
 Size 2     1/4"-20, 5/16"-18, M8
 Size 3    5/16"-18, 3/8"-16, M10
 Size 4     3/8"-16, 1/2"-13, M12
This version is also available in the following stud sizes, each in a choice of several lengths.
 Size 1    1/4"-20, M6
 Size 2    5/16"-18, M8
  Size 3     3/8"-16, M10
  Size 4    1/2"-13, M12

MATÉRIAU: Handle > Metallic grey fibre-reinforced thermoplastic, with 300-series stainless insert. Body, screw, and spring > 300-series stainless.

Type à Vis





Carr Lane Manufacturing Co.
fr_279