USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉCROUS MOLETÉS

 


Acier




Acier Inoxidable


 
Actuellement disponible aussi en métrique!

CARACTÉRISTIQUES: High-quality knurled-head knob provides a positive grip for quick finger tightening in light clamping applications. Available in steel with a black oxide finish or stainless steel.

TAILLES: (ACIER): Available with tapped holes from 1/4"-20 to 1/2"-13 (M5 to M12 in metric) — see Dimensions page for part numbers.

TAILLES: (ACIER INOXIDABLE): Available with tapped holes from #10-32 to 3/8"-16 (M5 to M12 in metric) — see Dimensions page for part numbers.

MATÉRIAU: (ACIER): 12L14 steel, black oxide finish.

MATÉRIAU: (ACIER INOXIDABLE): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
fr_283