USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉCROUS ÉTOILES À CINQ BRANCHES

 


Thermoplast
Trou Taraudé




Thermoplast
Trou Débouchant Taraudé


 
CARACTÉRISTIQUES: Star Knobs have five lobes to provide a firm, sure grip for applications requiring quick tightening and high torque. These thermoplastic knobs have smooth, rounded lobes to prevent snagging. Textured non-slip, non-glare finish. Moulded-in brass insert provides superior thread strength.

TAILLES: One knob size, available either tapped or with a tapped through hole. Available with tapped-hole sizes from 1/4"-20 to 3/8"-16 — see Dimensions page for part numbers. Non-standard thread sizes, reamed holes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATÉRIAU: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 65°C). Moulded-in brass insert.
Carr Lane Manufacturing Co.
fr_264