USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉCROUS ÉTOILES

 


Thermoplast
Trou Taraudé




Thermoplast
Trou Débouchant Taraudé


 
CARACTÉRISTIQUES: Thermoplastic knob with a textured non-slip, non-glare finish. Large easy-grip knob that is excellent for either fine-adjustment or high-torque applications. Moulded-in brass insert provides superior thread strength.

TAILLES: Choice of three knob sizes. Available either tapped or with a tapped through hole. Available with tapped-hole sizes from 1/4"-20 to 3/8"-16 — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATÉRIAU: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 65°C). Moulded-in brass insert.
Carr Lane Manufacturing Co.
fr_263