USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOIGTS D´INDEXAGE

 


Tête Moletée
Doigt Standard
(Avec Verrouillage)




Tête Moletée
Doigt Arrondi en Delrin
(Avec Verrouillage)




Tirer embout pour rétracter




Tournez 90° en chaque
direction pour verrouiller




 
CARACTÉRISTIQUES: Spring-loaded plunger that locks in retracted position. To lock, pull knurled knob back and turn 90°. Standard plunger has a slight taper on plunger tip for easy alignment. Also available with a radiused Delrin plunger (slightly larger plunger diameter and lighter spring force). Available in steel or stainless steel.

TAILLES (DOIGT STANDARD): Available in the following thread sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 #10-32 
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16

TAILLES (DOIGT ARRONDI EN DELRIN): Available in the following thread sizes:
 1/4"-20
 5/16"-18
 3/8"-16
 1/2"-13
 5/8"-11

MATÉRIAU (ACIER): Plunger > 12L14 steel, carburized-hardened, zinc plated clear chromate. Body and knurled head > 12L14 steel, zinc plated clear chromate. Spring > 17-7PH stainless.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless.
Carr Lane Manufacturing Co.
fr_334