USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POUSSOIRS AVEC BILLE

 


Acier




Acier Inoxydable




Delrin


 
Actuellement disponible en tailles métrique
ajoutées et avec corps en Delrin!


CARACTÉRISTIQUES: Self-contained ball-and-spring device available in many sizes and forces. Available in steel, stainless steel, or Delrin®, all with a stainless steel ball. Locking element holds the unit securely in place after installation (steel and stainless only). Install and/or adjust from either end (when using the slot at the ball end, install with a Plunger Wrench to avoid over-compressing the spring). Note: the three smallest sizes, and all Delrin sizes, have no slot at the ball end.

TAILLES (ACIER): Available in thread sizes from #4-48 to 5/8"-11 (M4 to M16 in metric) — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light, medium, or heavy force in most thread sizes.

TAILLES (ACIER INOXIDABLE): Available in thread sizes from #4-48 to 5/8"-11 (M3 to M16 in metric). Choice of light, medium, or heavy force in most thread sizes.

TAILLES (DELRIN): Available in thread sizes from 1/4"-20 to 3/8"-16. Choice of light, medium, or heavy force.

MATÉRIAU (ACIER — POUCE): Body > 12L14 steel, zinc plated clear chromate, zinc plated yellow chromate, or black oxide finish, depending on the spring force. (300-series stainless on the smallest five sizes). Ball > 440C stainless. Spring > Music wire (302 stainless on the smallest five sizes). Locking element > Nylon 101 (locking patch on small sizes).

MATÉRIAU (ACIER — MÉTRIQUE): Body > 12L14 steel, zinc plated clear chromate. Ball > 440C stainless. Spring > Music wire. Locking element > Nylon 101 (locking patch on small sizes).

MATÉRIAU (ACIER INOXYDABLE): Body > 300-series stainless. Ball > 440C stainless. Spring > 302 stainless. Locking element > Nylon 101 (locking patch on small sizes).

MATÉRIAU (DELRIN): Body > Delrin® 500, white, black, or yellow, depending on the spring force (180ºF maximum operating temperature). Ball > 440c stainless. Spring > 302 stainless.

Also see Plunger Wrenches


  
Carr Lane Manufacturing Co.
fr_339