USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOULONS À COUSSIN PLATE

 


 
CARACTÉRISTIQUES: This is the standard spindle supplied with most clamps. Moulded neoprene tip provides medium clamping force with some compensation for part-size variation. Also provides scratch-free clamping. Spindle is fully threaded for maximum adjustment range. Assembly includes two jam nuts.

TAILLES (ACIER): Available in the following thread sizes and overall lengths including head:
 CL-316112-FC   #10-32 x 1-3/8"
 CL-14112-FC   1/4"-20 x 1-5/8"
 CL-14200-FC   1/4"-20 x 2-1/8"
 CL-518208-FC   5/16"-18 x 2-1/4"
 CL-516212-FC   5/16"-18 x 3"
 CL-38212-FC   3/8"-16 x 2-1/2"
 CL-38314-FC   3/8"-16 x 3-1/2"

MATÉRIAU: Mild steel, zinc plated clear chromate, with molded-on neoprene cushion, durometer hardness 70 shore A, operating temperature range -40°C to 105°C. DFARS and RoHS compliant.


Also see Vinyl-Dipped Hex-Head Spindles
Carr Lane Manufacturing Co.
fr_765