USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOULONS À TÊTE HEXAGONALE

 


 
Actuellement disponible aussi en métrique!

CARACTÉRISTIQUES: Simple spindle design that provides maximum clamping force. Fully threaded for maximum adjustment range. Assembly includes two Jam Nuts.

TAILLES (ACIER): Available in thread sizes from #10-32 to 5/8"-11 (M5 to M16 in metric).

TAILLES (ENROBÉ DE VINYLE): Available in #8-32 and 1/4"-20 thread sizes.

TAILLES (NYLON): Available in #8-32 thread size (M4 in metric).

SIZES (STAINLESS): Available in thread sizes from #8-32 to 1/2"-13 (M4 to M10 in metric).

MATÉRIAU (ACIER): Mild steel, zinc plated clear chromate. DFARS and RoHS compliant.

MATERIAL (NYLON): White nylon 101. DFARS and RoHS compliant.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
fr_764