USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRAGES À POUSSOIR

 


CL-350-SPC




CL-350-LSPC
Avec Verrouillage de Sécurité


 
Actuellement disponible aussi avec verrouillage de sécurité et en métrique!

11000N Capacité de Retenue

CARACTÉRISTIQUES: Compact heavy-duty plunger clamp with an extremely low profile. Rugged forged steel base. Locks in extended or retracted position. 51mm plunger travel.

VERROUILLAGE DE SÉCURITÉ OPTIONNEL: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle. Please note, the safety lock functions only in extended position (push), not in retracted position (pull).

MODÉLES DISPONIBLES (ACIER):
 CL-350-SPC     Tapped Plunger (Inch)
 CLM-350-SPC     Tapped Plunger (Metric)
 CL-350-LSPC     Tapped Plunger (Inch) with Safety Lock

ACCESSOIRES: Plunger is tapped to accept any 3/8"-16 spindle (M16 in metric).

MATÉRIAU: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Position Serrée
(Pousser)



Position Ouverte
(Pousser)



Position Serrée
(Tirer)



Verrouillage de Sécurité Optionnel
(Pousse le Levier pour Déverrouiller)


  
Carr Lane Manufacturing Co.
fr_1358