USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRAGES À POUSSOIR

 


CL-275-SPC
Poussoir à Trou Taraudé, Embase d´Équerre




CL-285-SPC
Poussoir Autoréglables, Embase d´Équerre
(900N Force de Ressort)


 
2700N Capacité de Retenue

CARACTÉRISTIQUES: Reverse-action plunger clamp. Plunger advances and locks by moving the handle backward into horizontal position, for extra clearance above the clamp. Locks in extended position only. 30mm plunger travel.

POUSSOIR RÉGLAGE AUTOMATIQUE OPTIONNEL: This clamp size is available with our patented self-adjusting spring-loaded plunger. The self-adjusting version applies a consistent spring clamping force of 900N (+/-10%) anywhere within its 5mm clamping range. Locks in extended position only. Patent number 6,905,116.

MODÉLES DISPONIBLES (ACIER):
 CL-275-SPC     Tapped Plunger, Flanged Base (Inch)
 CLM-275-SPC     Tapped Plunger (Metric), Flanged Base
 CL-276-SPC     Tapped Plunger, Straight Base with Bracket (Inch)
 CL-285-SPC     Self-Adjusting Plunger, Flanged Base

ACCESSOIRES: Tapped-plunger version accepts any 3/8"-16 spindle (M10 in metric).

MATÉRIAU: Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Position Serrée
(Pousser)



Position Ouvert
(Pousser)


 
Carr Lane Manufacturing Co.
fr_749