
CL-200-PA
|

CL-200-LPA Avec Verrouillage de Sécurité
|
|
|
3200N Capacité de Retenue
CARACTÉRISTIQUES: Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 51mm drawing movement. Threaded U bolt allows a 9.5mm adjustment range.
VERROUILLAGE DE SÉCURITÉ OPTIONNEL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODÉLES DISPONIBLES (ACIER):| | CL-200-PA | | Standard | | | CL-200-LPA | | With Safety Lock |
MODÉLES DISPONIBLES (ACIER INOXYDABLE):| | CL-200-PA-S | | Standard | | | CL-200-LPA-S | | With Safety Lock |
CONSIDÉRATIONS DE CONCEPTION: To achieve full holding capacity, U-bolt-type latch clamps must be used together with the furnished latch plate, or with a suitable custom latch plate of equal width and centerline height.
ACCESSOIRES (ACIER): Supplied with matching latch plate CL-200-PA-L. For a replacement U bolt, order CL-200-PA-UBOLT.
ACCESSOIRES (ACIER INOXYDABLE): Supplied with matching latch plate CL-200-PA-S-L. For a replacement U bolt, order CL-200-PA-S-UBOLT.
MATÉRIAU (ACIER): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATÉRIAU (ACIER INOXYDABLE): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|