USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRAGES DE LOQUET

 


CL-110-PA


 
2200N Capacité de Retenue

CARACTÉRISTIQUES: Miniature latch clamp with high holding capacity. Pulling direction is perpendicular to the base. Threaded U bolt for adjustability. Large, comfortable handle grip. 38mm drawing movement. Threaded U bolt allows a 11mm adjustment range.

MODÉLES DISPONIBLES (ACIER):
 CL-110-PA

MODÉLES DISPONIBLES
(ACIER INOXYDABLE):
 CL-110-PA-S

ACCESSOIRES (ACIER): Supplied with matching latch plate CL-110-PA-L. For a replacement U bolt, order CL-110-PA-UBOLT.

ACCESSOIRES (ACIER INOXYDABLE): Supplied with matching latch plate CL-110-PA-S-L. For a replacement U bolt, order CL-110-PA-S-UBOLT.

MATÉRIAU (ACIER): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATÉRIAU (ACIER INOXYDABLE): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
fr_1372