
CL-500-PA (Montré avec Plaque de Loquet optionnele)
|

CL-500-LPA Avec Verrouillage de Sécurité (Montré avec Plaque de Loquet optionnele)
|
|
|
33000N Capacité de Retenue
CARACTÉRISTIQUES: Strongest latch clamp available. Rugged alloy steel handle, base, and latch plate provide great strength in a compact overall size. Also available in stainless steel. Versatile latch clamp with a threaded U bolt for adjustability. 35mm drawing movement. Threaded U bolt allows a 28.5mm adjustment range.
VERROUILLAGE DE SÉCURITÉ OPTIONNEL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODÉLES DISPONIBLES (ACIER): | | CL-500-PA | | Standard | | | CL-500-LPA | | With Safety Lock |
MODÉLES DISPONIBLES (ACIER INOXYDABLE):| | CL-500-PA-S | | Standard | | | CL-500-LPA-S | | With Safety Lock |
CONSIDÉRATIONS DE CONCEPTION: To achieve full holding capacity, U-bolt-type latch clamps must be used together with the optional latch plate, or with a suitable custom latch plate of equal width and centerline height.
ACCESSOIRES (ACIER): Order matching latch plate separately, CL-500-PAA. For a replacement U Bolt, order CL-500-PA-UBOLT.
ACCESSOIRES (ACIER INOXYDABLE): Order matching latch plate separately, CL-500-PAA-S. For a replacement U Bolt, order CL-500-PA-S-UBOLT.
MATÉRIAU (ACIER): Handle, base, and latch plate > Alloy steel, zinc plate clear chromate. U bolt and cross-pin > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. DFARS and RoHS compliant.
MATÉRIAU (ACIER INOXYDABLE): Handle, base, latch plate, U bolt, and cross-pin > 300-series stainless. Rivets > 400-series stainless. DFARS and RoHS compliant. |
|