USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRAGES DE LOQUET

 


CL-400-PA
(Shown with optional Latch Plate)




CL-400-LPA
Avec Verrouillage de Sécurité

(Montré avec Plaque de Loquet optionnele)


 
Actuellement disponible aussi avec verrouillage de Sécurité!

18000N Capacité de Retenue

CARACTÉRISTIQUES: Heavy-duty latch clamp. Rugged alloy steel base and latch plate provide great strength in a compact overall size. Versatile latch clamp with a threaded U bolt for adjustability. 62mm drawing movement. Threaded U bolt allows a 19mm adjustment range.

VERROUILLAGE DE SÉCURITÉ OPTIONNEL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.

MODÉLES DISPONIBLES (ACIER):
 CL-400-PA   Standard
 CL-400-LPA   With Safety Lock

ACCESSOIRES: Order matching latch plate separately, CL-500-PAA. For a replacement U Bolt, order CL-400-PA-UBOLT.

MATÉRIAU: Base and latch plate > Alloy steel, zinc plate clear chromate. Handle, U bolt and cross-pin > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Commander Plaque
de Loquet
correspondant à part



Verrouillage de Sécurité Optionnel
(Pousse le Levier pour Déverrouiller)


 
Carr Lane Manufacturing Co.
fr_1370