
CL-300-PA
|

CL-300-LPA Avec Verrouillage de Sécurité
|
|
|
Actuellement disponible aussi avec verrouillage de sécurité!
8900N Capacité de Retenue
CARACTÉRISTIQUES: Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 63.5mm drawing movement. Threaded U bolt allows a 24mm adjustment range.
VERROUILLAGE DE SÉCURITÉ OPTIONNEL: This latch clamp is available with our new safety-lock feature. This safety lock automatically engauges when the clamp is closed, then remains locked until manually disengauged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.
MODÉLES DISPONIBLES (ACIER):| | CL-300-PA | | Standard | | | CL-300-LPA | | With Safety Lock |
MODÉLES DISPONIBLES (ACIER INOXYDABLE):| | CL-300-PA-S | | Standard | | | CL-300-LPA-S | | With Safety Lock |
ACCESSOIRES (ACIER): Supplied with matching latch plate CL-300-PA-L. For a replacement U bolt, order CL-300-PA-UBOLT.
ACCESSOIRES (ACIER INOXYDABLE): Supplied with matching latch plate CL-300-PA-S-L. For a replacement U bolt, order CL-300-PA-S-UBOLT.
MATÉRIAU (ACIER): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATÉRIAU (ACIER INOXYDABLE): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant. |
|