USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POIGNÉES À BOULE

 


Plastique de Coussin — Trou Taraudé




Plastique de Coussin — Trou Moulée




 
CARACTÉRISTIQUES: Tapered handle with a knob end for secure gripping. Made of cushion-grip plastic, a unique material that feels soft to the touch, comfortable yet rugged. Textured non-slip, non-glare finish. Moulded-in brass insert provides superior thread strength.

TAILLES: Choice of three knob sizes, with either a tapped hole or a cored hole. Available with tapped-hole sizes from 5/16"-18 to 3/8"-16, or a cored hole for a 3/8"-diameter shaft — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

TROU CARROTTÉS OPTIONNEL: Optionally available in solid plastic with a plain cored hole, to press fit on a shaft. The cored hole is somewhat undersize to grip tightly on a nominal-size shaft.

MATÉRIAU: Black cushion-grip plastic (soft touch, matte finish, rugged, excellent impact resistance, operating temperatures to 65°C, excellent gripability even when wet or oily, absorbs vibration). Moulded-in brass insert.
Carr Lane Manufacturing Co.
fr_328