USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EMBOUTS CONIQUES

 


Plastique de Coussin — Trou Taraudé


 
CARACTÉRISTIQUES: Attractive square design, ideal for lever handles. Made of cushion-grip plastic, a unique material that feels soft to the touch, comfortable yet rugged. Textured non-slip, non-glare finish. Moulded-in brass insert provides superior thread strength.

TAILLES: One knob size, available with tapped-hole sizes from 5/16"-18 to 1/2"-13 — see Dimensions page for part numbers. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATÉRIAU: Black cushion-grip plastic (soft touch, matte finish, rugged, excellent impact resistance, operating temperatures to 65°C, excellent gripability even when wet or oily, absorbs vibration). Moulded-in brass insert.


  
Carr Lane Manufacturing Co.
fr_326