USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POIGNÉES CONIQUES

 


Phénoplaste – Trou Taraudé




Phénoplaste — Trou Débouchant avec Chambrage


 
Actuellement disponible en tailles métrique ajoutées!

CARACTÉRISTIQUES: Heavy-duty design that makes an excellent grasp handle or machine shift lever. Moulded-in brass insert provides superior thread strength.

TAILLES: Choice of three handle sizes, available with tapped-hole sizes from 1/4"-20 to 1/2"-13 (M6 to M10 in metric)— see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, moulded-in studs, or special colours are available in quantities of 250 and above.

TROU DE PASSAGE OPTIONNEL: Also available in a solid-plastic through-hole version (three sizes). This type can be used as a rotating handle by installing with a Shoulder Screw.

MATÉRIAU: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert.




 
Carr Lane Manufacturing Co.
fr_329