USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SERRAGES À POUSSOIR

 


CL-100-SPC


 
Actuellement disponible aussi en métrique!

1300N Capacité de Retenue

CARACTÉRISTIQUES: Tiny yet extremely powerful plunger clamp with a forged steel base. Requires very little mounting space due to its narrow base and compact low profile. Locks in extended or retracted position. 16mm plunger travel.

MODÉLES DISPONIBLES (ACIER):
 CL-100-SPC     Tapped Plunger
 CLM-100-SPC     Tapped Plunger (Metric)

MODÉLES DISPONIBLES (ACIER INOXYDABLE):
 CL-100-SPC-S     Tapped Plunger

ACCESSOIRES: Plunger is tapped to accept any 1/4"-20 spindle (M6 in metric).

MATÉRIAU (ACIER): Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Base > Forged steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATÉRIAU (ACIER INOXYDABLE): Clamp body > 300-series stainless. Base > Forged stainless steel. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Position Serrée
(Pousser)



Position Ouverte
(Pousser)



Position Serrée
(Tirer)


Carr Lane Manufacturing Co.
fr_1355