USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RESSORTS DE BRIDE

 


 
CARACTÉRISTIQUES: Sturdy spring that holds up a clamp strap for clear part loading. Available in steel or stainless steel.

TAILLES (ACIER): Available to fit stud sizes from 1/4"-20 to 3/4"-10 (M6 to M20 in metric) — see Dimensions page for part numbers.

TAILLES (ACIER INOXIDABLE): Available to fit stud sizes from #10-32 to 3/8"-16 (M5 to M16 in metric) — see Dimensions page for part numbers.

MATÉRIAU (ACIER): Spring steel, black oxide finish.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless.


  
Carr Lane Manufacturing Co.
fr_442