USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VIS D´ARTICULATION À ÉPAULEMENT

 


 
CARACTÉRISTIQUES: Shoulder-type eye bolt that can be used as a stationary hinge point. Reamed hole for smooth bearing.

TAILLES: Available in the following thread sizes, some in a choice of lengths — see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16

MATÉRIAU: 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish.


  
Carr Lane Manufacturing Co.
fr_444