USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VIS D´ARTICULATION

 


 
Actuellement disponible en tailles de
acier inoxidable ajoutées!


CARACTÉRISTIQUES: High-strength Eye Bolt with a reamed bearing hole. High-carbon steel, fully machined from solid barstock. Also available in stainless steel. Available in other lengths and materials as a special.

TAILLES (ACIER): Available in thread sizes from 1/4"-20 to 3/4"-10 (M6 to M20 in metric), most in a choice of lengths — see Dimensions page for part numbers.

TAILLES (ACIER INOXYDABLE): Available in thread sizes from 1/4"-20 to 5/8"-11 (M6 to M16 in metric), most in a choice of lengths — see Dimensions page for part numbers.

MATÉRIAU (ACIER): 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless, passivated.




 
Carr Lane Manufacturing Co.
fr_443