USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ASSORTIMENTS D´ÉCROUS EN T ET GOUJONS

 


Also see
T Nuts


Also see
Clamping Studs


Also see
Flange Nuts


Also see
Coupling Nuts


 
CARACTÉRISTIQUES: T Nuts are high-strength hardened nuts, fully machined to fit exactly in a specific machine-table T slot. This 40-piece set includes a complete range of stud lengths with matching T Nuts, Flange Nuts, and Coupling Nuts. Set includes:
 (6) T Nuts
 (4) 3" Clamping Studs (80mm in metric)
 (4) 4" Clamping Studs (95mm in metric)
 (4) 5" Clamping Studs (125mm in metric)
 (4) 6" Clamping Studs (150mm in metric)
 (4) 7" Clamping Studs (175mm in metric)
 (4) 8" Clamping Studs (200mm in metric)
 (6) Flange Nuts
 (4) Coupling Nuts
 (1) Handy wooden holder

TAILLES: Available to fit table-slot sizes from 7/16 to 1-1/16" (12 to 22mm in metric), in thread sizes from 3/8"-16 to 3/4"-10 (M10 to M20 in metric).

MATÉRIAU: T Nuts > Mild steel, carburised-hardened, black oxide finish. Clamping Studs > 1144 steel, 790 MPa min tensile strength, 690 MPa min yield strength, black oxide finish. Flange Nuts and Coupling Nuts > 12L14 steel, carburised hardened, black oxide finish. Holder > Wood.
Carr Lane Manufacturing Co.
fr_454