USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MAILLETS ÉTROITES SANS REBOND

 


Maillets Étroites Secural
Manche d´Acier




No-Rebound Hammers are filled with special steel pellets that transfer momentum to the impact point.


 
CARACTÉRISTIQUES: Narrow head allows hammering in tight spots, and also makes storage easier in toolbox drawers. No-Rebound Hammers deliver full impact, about 50% greater than a standard hammer. The housing is filled with special steel pellets that transfer momentum to the impact point. Ideal for assembling machine parts without damage. Speeds up work while reducing fatigue. Allows better hammer control by absorbing the bounce. All-in-one steel housing and handle, with ergonomic rubber grip. Made in Germany.

TAILLES: One size, in the following face width and weight — see Dimensions page for part number:
 30mm    0.73kg

RAPPORTES: Secural Narrow No-Rebound Hammers have replaceable polyurethane inserts. These inserts are medium soft. Applications include assembly operations, automotive assembly and repair work, positioning of work pieces, sheet-metal work, dent removal, car-body work, woodworking, furniture assembly, window and door construction, joiner's work, floor tiling, paving, and interior construction.

PRÉCAUTIONS DE SÉCURITÉ: Never allow the hammer's striking faces to wear down to the point where the hammer housing makes contact with the work surface, as irreparable damage could result. Always wear safety goggles when using a hammer or any striking tool. Bystanders must also wear safety goggles. Never strike the hammer with or against another striking tool, hardened nail, or any other hard object that could cause damage. Chipping could occur, resulting in possible eye or other injury. Discard any chipped or damaged hammer.

CONSTRUCTION: Housing and handle > Steel assembly containing steel pellets, with an integral steel tube handle. Inserts > Polyurethane, yellow.
Carr Lane Manufacturing Co.
fr_1479