USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONTRE-ÉCROUS HEXAGONAL

 


 
CARACTÉRISTIQUES: High-quality heavy-hex jam nut. Available in steel or stainless steel.

TAILLES (ACIER): Available in coarse thread sizes from 1/4"-20 to 1"-8 (M6 to M24 in metric). Also available in fine thread sizes from 1/4"-28 to 3/8"-24 — see Dimensions page for part numbers.

TAILLES (ACIER INOXIDABLE): Available in coarse thread sizes from #10-24 to 3/8"-16. Also available in fine thread sizes from #10-32 to 3/8"-24 — see Dimensions page for part numbers.

MATÉRIAU (ACIER): Mild steel, black oxide finish.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
fr_429