USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RONDELLES

 


 
CARACTÉRISTIQUES: Thick, heavy-duty washer with both faces held flat and parallel. Available in steel or stainless steel.

TAILLES (ACIER): Available for the following stud sizes, many in a choice of thicknesses — see Dimensions page for part numbers:
 1/4" M6
 5/16" M8
 3/8" M10
 1/2" M12
 5/8" M16
 3/4" M18
  M20
 7/8" M22
 1" 

TAILLES (ACIER INOXIDABLE): Available for the following stud sizes — see Dimensions page for part numbers:
 #10 M5
 1/4" M6
 5/16" M8
 3/8" M10
 1/2" M12
 5/8" M16
 3/4" M18

MATÉRIAU (ACIER): 1010 steel, carburised-hardened, black oxide finish.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless.
Carr Lane Manufacturing Co.
fr_437