USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PATINS ARTICULÉS À GOUJON

 


Acier Inoxydable


 
Actuellement disponible en tailles ajoutées,
incluant métrique!


CARACTÉRISTIQUES: High-quality, heavy-duty levelling foot with a large-diameter pad and integral stud. Stud and ball are one solid piece. Large ball provides high load capacity with a 20° total swivel angle.

TAILLES: Available with inch thread sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32   320kg
 1/4"-20   450kg
 5/16"-18     700kg
 3/8"-16    1000kg
 1/2"-13     1900kg
 5/8"-11    3000kg
 3/4"-10     4500kg

Available with metric thread sizes in the following load capacities — See Dimensions page for part numbers:
 M6     900 Lbs
 M8     1500 Lbs
  M10    2600 Lbs
 M12     3800 Lbs
 M16     7200 Lbs
  M20     11000 Lbs

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: Rated load capacity represents safe static load with the standard stud at maximum extension, with its threads fully engauged for one stud diameter. Safety factor = 2:1. Load capacity will drop significantly with longer studs.

MATÉRIAU: 300-series stainless.

Can also be used as a clamp
rest for Tapped-Heel
Clamp Straps.


  
Carr Lane Manufacturing Co.
fr_585