USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

INSERTS RONDS À PINCE

 


Acier à Outil Durici




Bout en Carbure




Carbure Solide




Tapped Round Grippers can be either fastened from behind with a socket-head cap screw, or clamped with a set screw on the O.D. locking flat. (1/4" dia grippers do not have a locking flat.)




Serrated grippers installed in a fixture’s locating surfaces dramatically increase resistance to movement by embedding themselves in the work piece.


 
CARACTÉRISTIQUES: Serrated Round Grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. These grippers are designed to slightly penetrate the work piece to significantly increase gripping force, rather than relying on static friction alone. Hardened tool steel grippers are the most economical and impact resistant, while carbide grippers are the most durable.

TAILLES (ACIER À OUTIL): Available in the following diameters — see Dimensions page for part numbers:
 1/4" 
 3/8" 10mm
 1/2" 12mm
 5/8" 16mm
 3/4" 20mm
 1" 25mm

TAILLES (BOUT EN CARBURE): Available in the following diameters — see Dimensions page for part numbers:
 3/8" 10mm
 1/2" 12mm
 5/8" 16mm
 3/4" 20mm
 1" 25mm

TAILLES (CARBURE SOLIDE): Available in the following diameters — see Dimensions page for part numbers:
 1/2"
 5/8"
 3/4"

INSTALLATION: These tapped Round Grippers can be fastened from behind with a socket-head cap screw, or clamped with a setscrew on the O.D. locking flat (1/4"-diameter grippers do not have a locking flat). Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is .045" on grippers with .09" x 90° serrations, .060" on grippers with .12" x 90° serrations). Tapped Round Grippers can also be installed in Gripper Swivel Pads and Gripper Swivel Contact Bolts.

MATÉRIAU (ACIER À OUTIL): High-speed tool steel, black oxide finish.

MATÉRIAU (BOUT EN CARBURE): Steel with brazed carbide insert. Black oxide finish.

MATÉRIAU (CARBURE SOLIDE): Carbide.
Carr Lane Manufacturing Co.
fr_376