USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POUSSOIRS LATÉRAUX À QUILLE

 


Quille en Delrin
(Ressort en Polyuréthanne)




 
CARACTÉRISTIQUES: Spring Locating Pins provide an extremely compact way to apply side force to a work piece, for positioning or light clamping. The version shown here has a Delrin® contact pin and a solid polyurethane body covered by an aluminium shell. This type is ideal to avoid marring soft materials or finished surfaces.

TAILLES: Available in fives sizes from 1/4" to 5/8" body diameter — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light or medium force in each size.

MATÉRIAU: Pin > White Delrin® 500. Body > Solid polyurethane. Housing > Aluminium.






Carr Lane Manufacturing Co.
fr_358