USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POUSSOIRS LATÉRAUX À QUILLE

 


Quille en Acier
(Ressort Hélicoidal)




 
CARACTÉRISTIQUES: Spring Locating Pins provide an extremely compact way to apply side force to a work piece, for positioning or light clamping. The version shown here, with a case-hardened steel contact pin and a coil spring, is our most popular. A protective rubber seal around the contact pin keeps out dirt and chips. This type has the most travel, so it allows the most part-size variation.

TAILLES: Available in fives sizes from 1/4" to 5/8" body diameter — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light, medium, or heavy force in each size.

MATÉRIAU: Pin > Mild steel, carburised-hardened, zinc plated clear chromate. Spring > Music wire. Housing > Aluminium. Seal > Rubber.






Carr Lane Manufacturing Co.
fr_356