USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHNELLWECHSELPALETTE-AUFSPANNPLATTEN

 


Standard
Schwer




 
BESONDERHEITEN: These modular tooling plates are an important part of our new quick-change tooling system. Fixtures can be assembled off of the machine tool, then quickly mounted on a specially designed pallet subplate, with excellent locating repeatability. The same subplate excepts modular tooling plates, blank tooling plates for permanent fixtures, and Subplate Tooling Blocks. Modular tooling plates are finish ground to tight tolerances, with all multipurpose holes spaced within .0008" of true position. Hole locations in relation to receiver bushes are within +/-.0016".

POSITIONIERUNGS-GRUNDSÄTZE: Accurate location is provided by two tapered pins in the subplate, together with mating tapered receiver bushes in the tooling plate, similar to the way that a machine pallet itself is located in a horizontal machining centre. Pins and receiver bushes are made from hardened tool steel. Minimal contact area between tooling plate and subplate allows quick cleaning when changing fixtures. Patent number 5,788,225.

GRÖßEN: Available for Standard (1/2") and Heavy (5/8") modular systems, in a full range of standard pallet sizes — see Dimensions page for part numbers.
 400mm (Standard)
 500mm (Standard, Heavy)
 630mm (Standard, Heavy)
 800mm (Heavy)

WERKSTOFF: Body > Grey cast iron, ASTM class 40.Bushes > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
de_679