USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AUFSPANNWINKEL

 


Mini
Standard
Schwer


 
Hoch

BESONDERHEITEN: Versatile way to hold work pieces, clamps, or locators perpendicular to the tooling surface. The bottom has Locating-Screw holes with bushes for accurately mounting the Angle Plate to a tooling plate. The vertical side has multipurpose holes for mounting clamps and locators. Finished to tight tolerances, with all multipurpose holes spaced within .0008" of true position.

GRÖßEN: Available for Standard (1/2") and Heavy (5/8") modular systems, in the following heights:
 150mm (Standard, Heavy)
 250mm (Standard, Heavy)

MONTAGE: Fasten with two Locating Screws (order separately) and Socket-Head Cap Screws (order separately, 1 to 4 required).

WERKSTOFF: Body > Grey cast iron, ASTM class 45.Bushes > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
de_678