USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHNELLWECHSELPALETTE-MONTAGEPLATTEN

 


For DIN mounting, see
Pallet Fixture Keys.






 
BESONDERHEITEN: These subplates are the foundation of our new quick-change tooling system. Fixtures can be assembled off of the machine tool, then quickly mounted on a pallet subplate, with excellent locating repeatability. The same subplate excepts modular tooling plates, blank tooling plates for permanent fixtures, and Subplate Tooling Blocks. Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from centre and radial holes) with excellent accuracy. Pin locations are held +/-.0016" from the subplate's JIS side locating pads and DIN locating holes.

POSITIONIERUNGS-GRUNDSÄTZE: Accurate location is provided by two tapered pins in the subplate, together with mating tapered receiver bushes in the tooling plate, similar to the way that a machine pallet itself is located in a horizontal machining centre. Pins and receiver bushes are made from hardened tool steel. Minimal contact area between tooling plate and subplate allows quick cleaning when changing fixtures. Patent number 5,788,225.

GRÖßEN: Available in a full range of standard pallet sizes — see Dimensions page for part numbers.
 400mm
 500mm
 630mm
 800mm

WERKSTOFF: Body > Grey cast iron, ASTM class 40.Bushes > High-carbon steel, heat treated. Threaded inserts > Steel.
Carr Lane Manufacturing Co.
de_680