USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHWERE BEANSPRUCHUNG NUT–UND FEDER–SPANNFUTTER
(ATLAS, BERGMAN, BUCK, CUSHMAN, LOGANSPORT, NOBEL, PRATT BERNERD, SCA, S-P, AND WARNER & SWASEY)

 


Harte, Umkehrbare Zweistufenbacken
3-Stück-Satz


 
Atlas, Bergman, Buck, Cushman, Logansport, Nobel, Pratt Burnerd, Rohm,
S-P, und Warner & Swasey


BESONDERHEITEN: Hard top jaws with two locating steps on which to rest parts. Also reversible for through feeding barstock. Jaws have a diamond-point gripping surface whenever possible. Hard jaws are sold in matched sets of three.

GRÖßEN: Available for chuck sizes from 8" to 24" diameter.

DESIGN-HINWEISE & VORSICHTSMAßNAHMEN: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

WERKSTOFF (STAHL): 1018 steel, case hardened .020-.030" deep.
Carr Lane Manufacturing Co.
de_1018