USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DRUCKLUFTBOHRER-BUCHSEN

 


AT Serie




 
BESONDERHEITEN: AT-series adaptor tips are one-piece adaptors primarily for fibreglass and plastic tooling. They are used with AT-series knurled liners, and are not compatible with any other liners or air-feed accessories. Press-fit AT-series liners are available as specials.

STANDARD GRÖßEN: AT-series bushes are available in 3/4"-16 and 1"-14 mounting-thread sizes, in a total of four OD sizes, to fit drill diameters from .1910" to .6250". Prices shown here apply to standard bushes only, with any standard USA or metric ID size within the stated range. See Technical Information for standard drill sizes and their decimal equivalents.
 AT-1-.1250     Adaptor, 1/8" ID

STANDARD-INNENDURCHMESSERTOLERANZ:
 From #11 to 5/8"     +.0000/+.0003

WERKSTOFF: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
de_1599