USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GEZÄHNTE BOHRBUCHSEN
(ZOLL)

 


SG




 
BESONDERHEITEN: This bush can be cast in place or potted, just like a Diamond-Groove Bush, or can be pressed into an installation hole. The straight knurl provides excellent resistance to rotation, but provides less resistance to axial forces than a diamond knurl. Since the bush's OD is not ground, the ID must be accurately located during casting or potting to ensure accuracy in the finished tool.

STANDARD GRÖßEN: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard USA or metric ID size within the stated range.
 SG-26-16-.1875   Standard bush, 3/16" ID
 SG-26-16-.1772   Standard bush,
4.50mm ID (.1772")
 SG-26-16U-.1875   Add "U" for Unground OD

STANDARD-INNENDURCHMESSERTOLERANZ:
 From #55 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006

REIBAHLE-INNENDURCHMESSERTOLERANZ: Reamer bushes have a different tolerance range than drill bushes:
 From #60 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 SG-26-16-.1875-REAMER (Special)

LANGE BUCHSEN OHNE STANDARD-SENKBOHRUNG: Extremely long bushes with a small ID size (marked * ) are counter-bored according to ANSI standards for proper drill-bearing length to eliminate binding and heat buildup. Add "-NCB" for applications that require these bushes without a counter-bore:
 SG-26-16-.1875-NCB (Special)

WERKSTOFF: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
de_808