USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLACHGEFRÄSTE STECKBOHRBUCHSEN
(ZOLL)

 


FM

For installation accessories, see
LOCKSCREWS & CLAMPS




 
BESONDERHEITEN: Replaceable bush used for extra resistance to rotational forces under harsh conditions. This type of bush, generally used with a liner bush, has a milled locking flat to allow fastening securely with a Flat Clamp. FM bushes also have a standard recess on the other side to allow fastening with a Lockscrew instead.

STANDARD GRÖßEN: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, with any standard USA or metric ID size within the stated range.
 FM-20-16-.1250   Standard bush, 1/8" ID
 FM-20-16-.1772   Standard bush,
4.50mm ID (.1772")

STANDARD-INNENDURCHMESSERTOLERANZ:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

REIBAHLE-INNENDURCHMESSERTOLERANZ: Reamer bushes have a different tolerance range than drill bushes:
 From #80 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 FM-20-16-.1250-REAMER (Special)

LANGE BUCHSEN OHNE STANDARD-SENKBOHRUNG: Extremely long bushes with a small ID size (marked * ) are counter-bored according to ANSI standards for proper drill-bearing length to eliminate binding and heat buildup. Add "-NCB" for applications that require these bushes without a counter-bore:
 FM-20-16-.1250-NCB (Special)

WERKSTOFF: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
de_794