USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRUNDBUCHSEN
(METRISCH)

 


PM




 
BESONDERHEITEN: Metric LinerBushes are simply specific ID sizes of PM Press-FitBushes. Liners are permanent bushes used to hold renewable drill bushes. The liner's ID has a precise sliding fit with the renewable bush's OD. The liner accurately locates the renewable bush and protects the jig plate from wear and damage caused by frequent bush replacement.

STANDARD GRÖßEN: See Dimensions page for part numbers. The prices shown apply to standard bushes only, as listed in the table.
 PM-18-25-12.00   Standard metric liner bush

GRUNDBUCHSE-INNENDURCHMESSERTOLERANZ (G6):
 8 to 10mm     +.005/+.014mm
 12 to 18mm     +.006/+.017mm
 22 to 30mm     +.007/+.020mm
 35 to 48mm     +.009/+.025mm
 55 to 78mm     +.010/+.029mm
 85 to 105mm     +.012/+.034mm

WERKSTOFF: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
de_796