USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHWENKSPANNER
MODULAR

 


Knob Handle
Standard & Heavy




Ball Handle
Standard & Heavy


Swing Clamp assemblies are available in many sizes in addition to those used here for modular fixturing. See
Swing Clamp Assemblies.

For additional height, see
Clamp Riser Blocks.




 
BESONDERHEITEN: Long-reach swing clamp that can be hand tightened for medium clamping force. The stop pin furnished can be installed on either side for clockwise or counter-clockwise swing. Choice of knob handle or sliding ball handle.

GRÖßEN: Available for Standard (1/2") and Heavy (5/8") modular systems — see Dimensions page for part numbers.

GELENKFUß: Swing Clamp Assemblies use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. For other foot types, see Feet for Swivel Screws (order separately).

MONTAGE: Fasten with two Socket-Head Cap Screws (order separately).

WERKSTOFF: Swing arm > Nodular iron per ASTM A536 grade 65-45-12, zinc plated clear chromate. Post and flange base > Mild steel, black oxide finish. Other components > See catalogue information for each specific item.
Carr Lane Manufacturing Co.
de_1645