USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ABSTÜTZELEMENT-MONTAGEADAPTER

 


Standard
Schwer


For additional dimensions and specifications
of hydraulic components, see
Edge Clamps
and
Block Cylinders.




 
Für Flanschsockel-Abstützelemente

BESONDERHEITEN: These adaptors allow mounting flanged-base Work Supports (spring extended or fluid advanced) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions. Standard support height is 4.5" (+/- range) with the spring-extended Work Support installed and 5" (+/- range) with the fluid -advanced Work Support installed.

GRÖßEN: Available in 1/2"-13 and 5/8"-11 mounting-screw sizes.

MONTAGE: Fasten Work Support to the adaptor with two Socket-Head Cap Screws. Fasten adaptor to the fixture with one Socket-Head Cap Screw in the mounting slot (order separately).

ZUBEHÖR: To achieve standard support height, Contact Bolt CLR-405-CB must be installed in the work support's plunger (order separately).

WERKSTOFF: 1018 steel, black oxide finish.

Flanschsockel-
Abstützelement
(Anlegen mit Federkraft)



Flanschsockel-
Abstützelement
(Hydraulisch Anlegen)




Carr Lane Manufacturing Co.
de_734