USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESSSITZ-BUCHSEN
KARBID
(ZOLL)

 


PC




 
BESONDERHEITEN: Carbide version of our popular P bush, for high-production applications. PC bushes are permanently pressed into the jig plate, usually flush with the top surface. They are generally used for single-operation drilling or reaming, when you do not expect to replace bushes during the tooling's lifetime. PC bushes can be mounted closer together than headed bushes, but offer less resistance to heavy axial loads.

STANDARD GRÖßEN: See Technical Information for standard drill sizes and their decimal equivalents.
 PC-20-16-.1250   Standard bush, 1/8" ID
 PC-20-16-.1772   Standard bush, 4.50mm ID (.1772")

STANDARD-INNENDURCHMESSERTOLERANZ:
 From #80 to 1/4"     +.0001/+.0004
 Over 1/4 to 3/4"     +.0001/+.0005
 Over 3/4 to 1-1/2"     +.0002/+.0006
 Over 1-1/2 to 2-3/4"     +.0003/+.0007

REIBAHLE-INNENDURCHMESSERTOLERANZ: Reamer bushes have a different tolerance range than drill bushes:
 From #80 to 1/4"     +.0005/+.0008
 Over 1/4 to 3/4"     +.0006/+.0010
 Over 3/4 to 1-1/2"     +.0008/+.0012
To order bushes with a reamer tolerance, add "-REAMER" to the part number:
 PC-20-16-.1250-REAMER (Special)

WERKSTOFF: Tungsten carbide, grade C2.
Carr Lane Manufacturing Co.
de_784