USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

QUADRATISCHE GRIPPERS

 


Senkbohrung
Gezahnt
Gehärteter Werkzeugstahl




Square Grippers can be mounted against a step for positive resistance to rotation.


 
Jetzt auch in metrischen Größen!

BESONDERHEITEN: Square Grippers are similar to Round Grippers, but their shape is useful when positive resistance to rotation is required (they can be mounted against a step to prevent rotation). These serrated grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. The counterbored version is ideal for blind-hole installations.

GRÖßEN: Counterbored Square Grippers are available in the following square sizes – see Dimensions page for part numbers:
 1/2" 12mm
 3/4" 20mm
 1" 25mm

INSTALLATION: Counterbored grippers are useful whenever fastening from behind or the side is not possible. Fasten with a standard socket-head cap screw. Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is 1.6mm on grippers with 3.2mm x 90° serrations).

WERKSTOFF: M-2 tool steel, heat treated Rc 60-62, black oxide finish.
Carr Lane Manufacturing Co.
de_381